S542N-H24 3/2 SOLENOID VALVE 3W 12, S542-N-H-24-product-details

S542N-H24 3/2 SOLENOID VALVE 3W 12, S542-N-H-24

403AA00736A

Model code: S542-N-H-24


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
CavityC-10-4C-10-4
Coil terminationNONENone
DiodeNONo
Flow rate LPM35.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionSOLENOID VALVESolenoid Valve
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage7.3 IN3/MIN7.3 in3/min
Model Code 1S542-N-H-24
Number of housing ports44
Number of valve ports44
Operating temperature-30 C TO 120 C (-22 TO 248 F)-30 C to 120 C (-22 to 248 F)
OperationELECTRICALLY OPERATEDElectrically operated
Override typeNONENone
Port sizeNONENone
Port typeCARTRIDGE ONLYCartridge Only
Pressure rating BAR210.00
Product height in2.250
Product height mm57.150
Product length in5.200
Product length mm132.080
Product width in1.410
Product width mm35.814
Recommended filtration level18/16/1318/16/13
Seal typeNITRILENitrile
Special featuresNONENone
Style4-WAY 2-POSITION4-Way 2-Position