Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Coil termination | None | |
| Diode | No | |
| Function | PILOT OPERATED CHECK VALVE | Pilot Operated Check Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Leakage | 5 DROPS/MIN | 5 drops/min |
| Model Code 1 | 4CBK35-3W-S-3 | |
| Operation | Electrically operated | |
| Operation | PILOT OPERATED | Pilot operated |
| Override type | None | |
| Pilot ratio | 3:1 | 3:1 |
| Port Type | BSP | BSP |
| Product height in | 2.913 | |
| Product height mm | 73.990 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product width in | 2.323 | |
| Product width mm | 59.004 | |
| Seal Type | NITRILE | Nitrile |
| Torque into aluminium cavity | 47 Nm | |
| Torque into steel cavity | 47 Nm |