Danfoss Airflex
404143-0114
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
404143-0114
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 16.125 in | |
| Product Length/Depth | 16.125 in | |
| Product material | Semi Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 2795.168 in³ | |
| Product Weight | 121 lb | |
| Product Width | 10.75 in | |
| Sub-brand | Airflex | |
| Trade Name | None |