ELEMENT 10M(HF621845)
404210
Tools404210 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Element |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 9.000 |
| Product length mm | 228.600 |
| Product width in | 4.000 |
| Product width mm | 101.600 |