Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
404957
PISTON ROD (REV.K)USE KIT 02-328397
404957
Where to buy
Export PDF
Tools
Add to comparison
404957
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.812
Product height mm
20.617
Product length in
3.770
Product length mm
95.758
Product width in
0.812
Product width mm
20.617