40B7B BACKING PLATE
404992
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.750 |
| Product height mm | | 19.050 |
| Product length in | | 7.245 |
| Product length mm | | 184.023 |
| Product Material | ALUMINUM | Aluminum |
| Product width in | | 7.147 |
| Product width mm | | 181.534 |
| Sub brand | AIRFLEX | Airflex |