RELIEF VALVE,CIB, 1LR100, 1LLR150-F-8W-28-S-377-XXX-product-details

RELIEF VALVE,CIB, 1LR100, 1LLR150-F-8W-28-S-377-XXX

404AA00124A

Model code: 1LLR150-F-8W-28-S-377-XXX


Tools

Product specifications

Characteristic
Value
Description
Actuation optionNONENone
BrandDANFOSSDanfoss
Detent optionNONo
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
HousingYESYes
Housing materialSTEELSteel
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 11LLR150-F-8W-28-S-377-XXX
Port size1"1"
Port typeBSPBSP
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N