
Danfoss
404AA00330A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
404AA00330A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | None | |
| Adjustment Type | Leakproof Screw | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | AXP5302 | |
| Detent Option | No | |
| Feature | 350 bar (5000 psi) & 265 L/min (70 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 30 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Pilot to shift valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Model Code | 1RDS303-2-P-8SV | |
| Number of Housing Ports | 4 | |
| Number of Valve Ports | 4 | |
| Operating Temperature | -20°C to +90°C | |
| Operation | Pilot Operated | |
| Pilot Pressure | 85 bar | |
| Port Type | Cartridge Only | |
| Pressure Rating | 350 bar | |
| Product Height | 1 in | |
| Product Length/Depth | 4.84 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 4.84 in³ | |
| Product Weight | .53 lb | |
| Product Width | 1 in | |
| Recommended Filtration Level | 18/16/13 microns | |
| Seal Type | Viton | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | 1RDS303 Series | |
| Valve Material | Steel |