Danfoss Hydro-Line
405-7218-266
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
405-7218-266
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Brand | Danfoss | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Item type | Rod Eye | |
| Package contents | Rod eye | |
| Product Height | 5.5 in | |
| Product Length/Depth | 1.5 in | |
| Product Type | Rod Eye | |
| Product Volume | 10.313 in³ | |
| Product Weight | 2.5 lb | |
| Product Width | 1.25 in | |
| Sub-brand | Hydro-Line | |
| Thread type | Small Male UN thread | |
| Trade Name | None |