30B7B BACK PL
405021
Tools405021 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.750 |
| Product height mm | | 19.050 |
| Product length in | | 6.971 |
| Product length mm | | 177.063 |
| Product Material | ALUMINUM | Aluminum |
| Product width in | | 6.495 |
| Product width mm | | 164.973 |
| Sub brand | AIRFLEX | Airflex |