Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | MOTOR RACE | Motor race |
| Product height in | 4.990 | |
| Product height mm | 126.746 | |
| Product length in | 0.750 | |
| Product length mm | 19.050 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.990 | |
| Product width mm | 126.746 |