Danfoss Airflex
405295
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
405295
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Package contents | Bridge | |
| Product Height | 48 in | |
| Product Length/Depth | 48 in | |
| Product material | Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 4608 in³ | |
| Product Width | 2 in | |
| Sub-brand | Airflex | |
| Trade Name | VC Series |