405773
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
405773
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Product Height | 1.99 in | |
| Product Length/Depth | 5.11 in | |
| Product Type | Labels and Tags | |
| Product Volume | 20.236 in³ | |
| Product Width | 1.99 in | |
| Sub-brand | None | |
| Trade Name | None |