2FPH95P6W95SH24 FLOW REG/DIVER PRIOR(20l, 2FPH95-P6W-95S-H24-product-details

2FPH95P6W95SH24 FLOW REG/DIVER PRIOR(20l, 2FPH95-P6W-95S-H24

405AA00002A

Model code: 2FPH95-P6W-95S-H24


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
Factory set flow rate GPM12.548
Factory set flow rate LPM47.50
Flow rate GPM25.096
Flow rate lpm95.00
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRIORITY FLOW REG ADJUST TYPEPriority Flow Regulator Adjust type
HousingYESYes
Housing materialSTEELSteel
Installation typeLINE MOUNTEDLine Mounted
LeakageSTANDARDStandard
Maximum flow rate GPM25.100
Maximum flow rate LPM95.00
Model Code 12FPH95-P6W-95S-H24
Number of housing ports44
Number of valve ports44
Operating temperature-20 C TO 90 C (-4 TO 194 F)-20 C to 90 C (-4 to 194 F)
Port size3/4"3/4"
Port typeBSPBSP
Pressure rating BAR350.00
Pressure rating PSI5076.32
Product height in3.300
Product height mm83.820
Product length in9.500
Product length mm241.300
Product width in2.500
Product width mm63.500
Rec filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special featuresNONENone
Spool sealNONo
StyleADJUST PRESS COMPENS, FLOW REGAdjustable Pressure Compensated, Flow Regulator