Danfoss
405AA00047A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
405AA00047A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Handknob with Locknut | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | CVA-27-04-0 | |
| Factory Set Flow Rate | 22 l/min | |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact | |
| Flow rate | 60 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Priority Flow Regulator Adjustable Type | |
| Housing | Yes | |
| Housing material | Steel | |
| Installation Type | Screw-in Cartridge | |
| Leakage | Standard | |
| Maximum Flow Rate | 40 l/min | |
| Minimum Flow Rate | 4 l/min | |
| Model Code | 2CFP65-R8T-4S | |
| Operating Temperature | -20°C to +90°C | |
| Port size | 1/2" | |
| Port Type | SAE | |
| Pressure Rating | 350 bar | |
| Product Height | 5.5 in | |
| Product Length/Depth | 1.5 in | |
| Product Type | Flow Control Valves | |
| Product Volume | 24.75 in³ | |
| Product Weight | 3.76 lb | |
| Product Width | 3 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Buna-N | |
| Special features | None | |
| Spool Seal | No | |
| Style | Adjustable Pressure Compensated, Flow Regulator | |
| Sub-brand | None | |
| Trade Name | 2CFP60 Series | |
| Valve Material | Steel | |
| Valve Torque into Cavity | 75 Nm |