Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | NO OPERATOR | No Operator |
| Brand | DANFOSS | Danfoss |
| Factory set flow rate GPM | 0.299 | |
| Factory set flow rate LPM | 1.13 | |
| Flow rate GPM | 5.283 | |
| Flow rate lpm | 20.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW REGULATOR | Flow Regulator |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Maximum flow rate GPM | 5.283 | |
| Maximum flow rate LPM | 20.00 | |
| Minimum flow rate GPM | 0.264 | |
| Minimum flow rate LPM | 1.00 | |
| Model Code 1 | 2CFR30-P-1-S-1.14-EK | |
| Operating temperature | -20 C TO 90 C (-4 TO 194 F) | -20 C to 90 C (-4 to 194 F) |
| Port type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5076.32 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.260 | |
| Product length mm | 82.804 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | FLOW RESTRICTOR | Flow Restrictor |
