Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | LEVER (FRICTION LOCK) | Lever (Friction Lock) |
| Brand | DANFOSS | Danfoss |
| Factory set flow rate GPM | 12.548 | |
| Factory set flow rate LPM | 47.50 | |
| Flow rate GPM | 25.096 | |
| Flow rate LPM | 95.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW REGULATOR | Flow Regulator |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Maximum flow rate GPM | 25.100 | |
| Maximum flow rate LPM | 95.00 | |
| Model Code 1 | 2FB95-L6W-95S | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -20 C TO 90 C (-4 TO 194 F) | -20 C to 90 C (-4 to 194 F) |
| Port Size | 3/4" | 3/4" |
| Port Type | BSP | BSP |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3045.79 | |
| Product height in | 4.370 | |
| Product height mm | 110.998 | |
| Product length in | 4.840 | |
| Product length mm | 122.936 | |
| Product width in | 1.490 | |
| Product width mm | 37.846 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal Type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | FIXED PRESS COMPENS, FLOW REG | Fixed Pressure Compensated, Flow Regulator |