Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | INLINE | Inline |
| Factory set flow rate GPM | 100.000 | |
| Factory set flow rate LPM | 380.00 | |
| Flow rate GPM | 51.000 | |
| Flow rate lpm | 195.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRIORITY FLOW REG ADJUST TYPE | Priority Flow Regulator Adjust type |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | LINE MOUNTED | Line Mounted |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Maximum flow rate LPM | 195.00 | |
| Model Code 1 | 2FPH195P16T195SVH24 | |
| Number of housing ports | 4 | 4 |
| Number of valve ports | 4 | 4 |
| Operating temperature | -20 C TO 90 C (-4 TO 194 F) | -20 C to 90 C (-4 to 194 F) |
| Port Size | 1" | 1" |
| Port Type | SAE | SAE |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 7.000 | |
| Product height mm | 177.800 | |
| Product length in | 9.000 | |
| Product length mm | 228.600 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
| Torque alu cavity | LINE MOUNTED | Line mounted |
| Torque steel cavity | LINE MOUNTED | Line mounted |
