Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A6054 | A6054 |
| Factory set flow rate GPM | 25.757 | |
| Factory set flow rate LPM | 97.50 | |
| Flow rate GPM | 51.514 | |
| Flow rate LPM | 195.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW REGULATOR | Flow Regulator |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | LINE MOUNTED | Line Mounted |
| Leakage | STANDARD | Standard |
| Maximum flow rate GPM | 51.514 | |
| Maximum flow rate LPM | 195.00 | |
| Model Code 1 | 2FR195-P8W-195S-377 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -20 C TO 90 C (-4 TO 194 F) | -20 C to 90 C (-4 to 194 F) |
| Port Size | 1" | 1" |
| Port Type | BSP | BSP |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3045.79 | |
| Product height in | 5.300 | |
| Product height mm | 134.620 | |
| Product length in | 3.700 | |
| Product length mm | 93.980 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal Type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | FLOW RESTRICTOR | Flow Restrictor |