Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 4.800 | |
| Product height mm | 121.920 | |
| Product length in | 3.000 | |
| Product length mm | 76.200 | |
| Product width in | 1.400 | |
| Product width mm | 35.560 |