Danfoss Airflex
406571-03
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
406571-03
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 8 in | |
| Product Length/Depth | 8 in | |
| Product material | Gray Cast Iron | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 476.032 in³ | |
| Product Weight | 14 lb | |
| Product Width | 7.438 in | |
| Sub-brand | Airflex | |
| Trade Name | CB Series |