Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 1CE20-F-35-S-3 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 3.590 | |
| Product length mm | 91.186 | |
| Product width in | 0.866 | |
| Product width mm | 21.996 |