Danfoss
406AA00170A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
406AA00170A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | AXP12336 | |
| Feature | 350 bar (5000 psi) & 550 L/min (143 USgpm)Excellent stability for moving loadsISO8643 Compliant | |
| Flow rate | 90 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Overcenter Valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 0.25 cc/min | |
| Maximum Load Induced Pressure | 270 bar | |
| Maximum Pilot Adjustment | 32.72 bar | |
| Maximum Relief Pressure | 350 bar | |
| Minimum Pilot Adjustment | 26.78 bar | |
| Model Code | 1CE90-F-35S-8-SP3500 | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -30°C to +90°C | |
| Operation | Pilot Operated | |
| Pilot Ratio | 8:1 | |
| Pressure Rating | 350 bar | |
| Product Height | 1.26 in | |
| Product Length/Depth | 4.57 in | |
| Product Type | Motion Control Valves | |
| Product Volume | 7.255 in³ | |
| Product Weight | .63 lb | |
| Product Width | 1.26 in | |
| Seal Type | Nitrile | |
| Style | Pilot assisted relief with check | |
| Sub-brand | None | |
| Trade Name | 1CE90 Series | |
| Valve Material | Steel |