Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 1CEE34-F-6T-35-S-5-241 | |
| Product height in | 4.370 | |
| Product height mm | 110.998 | |
| Product length in | 4.000 | |
| Product length mm | 101.600 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
