
Danfoss
406AA00314A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
406AA00314A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Screw |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | A20092-T2A |
| Feature | 350 bar (5000 psi) & 550 L/min (143 USgpm)Excellent stability for moving loadsISO8643 Compliant |
| Flow rate | 90 l/min |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Overcenter Valve |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Maximum Load Induced Pressure | 270 bar |
| Maximum Pilot Adjustment | 50.41666667 bar |
| Maximum Relief Pressure | 350 bar |
| Minimum Pilot Adjustment | 41.25 bar |
| Model Code | 1SE90-F-35S-6 |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -30°C to +90°C |
| Operation | Pilot Operated |
| Pilot Ratio | 6:1 |
| Port size | None |
| Port Type | Cartridge Only |
| Pressure Rating | 270 bar |
| Product Height | 1.46 in |
| Product Length/Depth | 4.68 in |
| Product Type | Motion Control Valves |
| Product Volume | 9.976 in³ |
| Product Weight | .92 lb |
| Product Width | 1.46 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Nitrile |
| Special features | None |
| Style | Pilot assisted relief with check |
| Sub-brand | None |
| Trade Name | 1SE90 Series |
| Valve Material | Steel |