Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 1CEE350-F-20T-35-S-8-XXX | |
| Product height in | 6.080 | |
| Product height mm | 154.432 | |
| Product length in | 5.000 | |
| Product length mm | 127.000 | |
| Product width in | 3.820 | |
| Product width mm | 97.028 |
