OVERCENTER VALVE, 1E95, PILOT RATIO 11:1, 1E95-P-6W-20-S-11
406AA02533A
Model code: 1E95-P-6W-20-S-11
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Catalog HIC
406AA02533A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | LEAKPROOF SCREW | Leakproof Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A6610 | A6610 |
| Flow rate LPM | 30.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | OVERCENTER VALVE | Overcenter Valve |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Max load induced p BAR | 270.000 | |
| Max pilot adjust p BAR | 37.950 | |
| Max relief press BAR | 350.000 | |
| Min pilot adjust p BAR | 31.050 | |
| Model Code 1 | 1E95-P-6W-20-S-11 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 4:1 | 4:1 |
| Port size | 3/4 | 3/4" |
| Port type | BSP | BSP |
| Pressure rating BAR | 350.000 | |
| Product height in | 4.000 | |
| Product height mm | 101.600 | |
| Product length in | 4.330 | |
| Product length mm | 109.982 | |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | NITRILE | Nitrile |
| Special features | NONE | None |
| Style | PILOT ASSISTED RELIEF W CHECK | Pilot assisted relief with check |