Danfoss
406AA03598A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
406AA03598A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Gardena Cap (tamper proof) | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | AXP12336 | |
| Feature | 350 bar (5000 psi) & 550 L/min (143 USgpm)Excellent stability for moving loadsISO8643 Compliant | |
| Flow rate | 90 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Overcenter Valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 0.25 cc/min | |
| Maximum Load Induced Pressure | 270 bar | |
| Maximum Pilot Adjustment | 40.7 bar | |
| Maximum Relief Pressure | 350 bar | |
| Minimum Pilot Adjustment | 33.3 bar | |
| Model Code | 1CEB90-G-20S4 | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -30°C to +90°C | |
| Operation | Pilot Operated | |
| Pilot Ratio | 4:1 | |
| Port size | None | |
| Port Type | Cartridge Only | |
| Pressure Rating | 350 bar | |
| Product Height | 1.259 in | |
| Product Length/Depth | 4.57 in | |
| Product Type | Motion Control Valves | |
| Product Volume | 7.244 in³ | |
| Product Weight | .63 lb | |
| Product Width | 1.259 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Nitrile | |
| Special features | None | |
| Style | Pilot assisted relief with check | |
| Sub-brand | None | |
| Trade Name | 1CEB90 Series | |
| Valve Material | Steel |