Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 1CEV90-F-35-S-4-241 | |
| Product height in | 1.259 | |
| Product height mm | 31.979 | |
| Product length in | 4.541 | |
| Product length mm | 115.349 | |
| Product width in | 1.259 | |
| Product width mm | 31.979 |