Aeroquip by Danfoss
407-74021-3-48
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
407-74021-3-48
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bolt hole diameter | .75 in | |
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Inside diameter | 4.192 in | |
| Item type | Flange | |
| Nominal flange size | 3 | |
| Outside diameter | 7.5 in | |
| Product Height | 7.5 in | |
| Product Length/Depth | .5 in | |
| Product material | Stainless steel | |
| Product Type | Marine Military | |
| Product Volume | 28.125 in³ | |
| Product Width | 7.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 74021 Series |