48B7B BACK PL
407703
Tools407703 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 7.065 |
| Product length mm | 179.451 |
| Product Material | Aluminum |
| Product width in | 8.495 |
| Product width mm | 215.773 |
| Sub brand | Airflex |