225DP100 BRIDGE PIPE-product-details

225DP100 BRIDGE PIPE

407914-01


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product length in11.563
Product length mm293.688
Product width in5.844
Product width mm148.438
Sub brandAirflex