Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
407AA00071A
7VR150-P-12T-35-1-H 24S- 377
407AA00071A
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
407AA00071A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
6.063
Product height mm
154.000
Product length in
3.000
Product length mm
76.200
Product width in
3.000
Product width mm
76.200