Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | LEAKPROOF SCREW | Leakproof Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | LINE MOUNTED | Line mounted |
| Factory set pressrue BAR | 210.000 | |
| Factory set pressrue PSI | 3000.000 | |
| Flow rate GPM | 53.00 | |
| Flow rate LPM | 200.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE RELIEF VALVE | Pressure Relief Valve |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 35 CC/MIN | 35 cc/min |
| Max working pressure BAR | 350.000 | |
| Max working pressure PSI | 5000.000 | |
| Min working pressure BAR | 30.000 | |
| Min working pressure PSI | 436.000 | |
| Model Code 1 | 7VR250-P-16T-35-1-H12-S-377 | |
| Number of housing ports | INLINE | Inline |
| Number of valve ports | INLINE | Inline |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | VENTABLE RELIEF VALVE | Ventable Relief Valve |
| Port Size | 1" | 1" |
| Port Type | SAE | SAE |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 6.685 | |
| Product length mm | 169.799 | |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal Type | BUNA-N | Buna-N |
| Special features | 377 | Legacy IH '377' all steel valve |
| Style | SPOOL | Spool |