RELIEF VALVE, 1DR30, D703 USE ONLY, 1DR30-P-40-S-XXX
407AA00203A-UT-SA
Model code: 1DR30-P-40-S-XXX
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Relief valves
407AA00203A-UT-SA
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | 1DR30-P-40-S-XXX |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |