Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 1PA60-R-35-S-XXX | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 3.523 | |
| Product length mm | 89.484 | |
| Product width in | 1.062 | |
| Product width mm | 26.975 |