Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
407AA01790A
7VR150P6W352H24SSOLENOID CARTRIDGE ASSEM
407AA01790A
Tools
Add to comparison
Add to comparison
407AA01790A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
5.940
Product length mm
150.876
Product width in
1.500
Product width mm
38.100