Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | A879 | A879 |
| Coil series | NONE | None |
| Coil termination | NONE | None |
| Diode | NO | No |
| Factory set pressure BAR | 186.000 | |
| Factory set pressure PSI | 2697.70 | |
| Flow rate GPM | 0.40 | |
| Flow rate LPM | 1.500 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PROPORTIONAL FLOW CONTROL | Proportional Flow Control |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Minimum working pressure BAR | 22.00 | |
| Minimum working pressure PSI | 319.08 | |
| Model Code 1 | PDR21A-N-35-6 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -30 C TO 120 C (-22 TO 248 F) | -30 C to 120 C (-22 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | SCREW-IN TYPE | Screw-in type |
| Port size | NONE | None |
| Port type | CARTRIDGE ONLY | Cartridge only |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5076 | |
| Product height in | 1.900 | |
| Product height mm | 48.260 | |
| Product length in | 5.120 | |
| Product length mm | 130.048 | |
| Product width in | 1.900 | |
| Product width mm | 48.260 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | NORMALLY OPEN | Normally Open |
| Working pressure max BAR | 350 | |
| Working pressure max PSI | 5076 |