Danfoss
407AA02137A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
407AA02137A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Leakproof Screw |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | AXP880 |
| Factory Set Pressure | 115 bar |
| Feature | 350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow rate | 150 l/min |
| Fluid compatibility | All SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc. For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question. |
| Function | Pressure Sequence Valve |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | .03 cc/min |
| Minimum Working Pressure | 10 bar |
| Model Code | 1PS100P20S-SP115BAR |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -30°C to +90°C |
| Operation | Pilot Operated |
| Pilot Ratio | 100:1 |
| Port size | None |
| Pressure Rating | 350 bar |
| Product Height | 1.126 in |
| Product Length/Depth | 4.34 in |
| Product Type | Pressure Control Valves |
| Product Volume | 5.503 in³ |
| Product Weight | .37 lb |
| Product Width | 1.126 in |
| Recommended Filtration Level | 18/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | Spool |
| Sub-brand | None |
| Trade Name | 1PS100 Series |
| Valve Material | Steel |
| Working pressure - max | 210 bar |