Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Factory set pressrue BAR | 115.000 | |
| Factory set pressrue PSI | 1672.000 | |
| Flow rate gpm | 13.00 | |
| Flow rate LPM | 50.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | DUAL RELIEF VALVE | Dual Relief Valve |
| Housing | NO | No |
| Housing material | NONE | None |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 CC/MIN | 5 cc/min |
| Max working pressure BAR | 200.000 | |
| Max working pressure PSI | 2908.000 | |
| Min working pressure BAR | 75.000 | |
| Min working pressure PSI | 1091.000 | |
| Model Code 1 | 1CLLR50-F-25-S-141-C1F | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | DIRECT ACTING | Direct acting |
| Port size | NONE | None |
| Port type | CARTRIDGE ONLY | Cartridge Only |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | C1F | Special Reynosa test spec (ETP-630AA01513A) |
| Style | POPPET | Poppet |