408252
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
408252
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Bearing Life at Rated Pressure | 8000 hour | |
| Code Title | Open Circuit Piston Pump | |
| Cold Start Temperature Limit | 104 °C | |
| Control Special Features | None | |
| Design code | 11 | |
| Displacement | 33 cm³/rev | |
| End Cover Material | Ductile Iron | |
| Feature | Multiple control optionsVariable displacementCompact design | |
| Flow Compensator Setting | 17 bar | |
| Fluid compatibility | None | |
| Identification | None | |
| Input Speed - Maximum | 1800 RPM | |
| Main Port Size & Location | Side | |
| Maximum Case Drain Temperature | 176 °F | |
| Maximum Case Pressure | 210 bar | |
| Maximum Recommended Oil Viscosity | 54 cSt | |
| Minimum Recommended Oil Viscosity | 13 cSt | |
| Model Code | PVB15-RSG-31-C-11 | |
| Noise | 51 dB | |
| Nominal Pressure Rating | 315 bar | |
| Paint | None | |
| Peak Pressure Rating | 210 bar | |
| Pressure Compensator Setting | 17 bar | |
| Product Height | 5.81 in | |
| Product Length/Depth | 12.16 in | |
| Product Type | Axial Piston Pump | |
| Product Volume | 559.545 in³ | |
| Product Weight | 33 lb | |
| Product Width | 7.92 in | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | PVB Series | |
| Vsd ready | No |