Danfoss Airflex
408470
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
408470
Product specifications
Characteristic | Value |
|---|---|
| Application | Grinding Mills, Marine Propulsion, Metal Forming Machinery, Oil Field Machinery |
| Brand | Danfoss |
| Clutch-Brake Application | Pressure Set |
| Clutch-Brake Type | VC |
| Configuration | Dual Application |
| Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity |
| Friction Width | 12 in |
| Item type | Clutch |
| Maximum Speed | 600 RPM |
| Product material | Carbon steel and Neoprene |
| Product Type | Constricting Clutches and Brakes |
| Size | 46 |
| Static Torque - Forward | 1900000 LB.IN@75 PSI |
| Sub-brand | Airflex |
| Trade Name | VC Series |