Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4090-20S | |
| Product material | CARBON STEEL | Carbon steel |
| Sub brand | FLEXMASTER | Flexmaster |
| Working pressure bar | 15.00 | |
| Working pressure psi | 218.00 | |
| Working temperature max C | 102 | |
| Working temperature max F | 215 | |
| Working temperature min C | -32 | |
| Working temperature min F | -25 |
