Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Working pressure bar | 15 |
| Working pressure psi | 218 |
| Working temperature max C | 102 |
| Working temperature max F | 215 |
| Working temperature min C | -32 |
| Working temperature min F | -25 |
