Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
409997
SWASHPLATE
409997
Where to buy
Export PDF
Tools
Add to comparison
409997
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.910
Product height mm
99.314
Product length in
4.991
Product length mm
126.771
Product width in
0.950
Product width mm
24.130