Aeroquip by Danfoss
41-4721-16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
41-4721-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | 1509 | |
| End gender 1 | Female | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.5 in | |
| Hex Size 2 | 1.75 in | |
| Hose cut-off factor | 2.43 in | |
| Hose dash size | -16 | |
| Inside diameter | .38 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 2.54 lb | |
| Packaged Width | 4 in | |
| Product Height | 2.02 in | |
| Product Length/Depth | 4.48 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 15.837 in³ | |
| Product Weight | 1.54 lb | |
| Product Width | 1.75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Trade Name | 4103 Series |