Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
410-7001-08
XCEL45 630 LS STEERING UNIT
410-7001-08
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
410-7001-08
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.600
Product height mm
91.440
Product length in
6.200
Product length mm
157.480
Product width in
3.600
Product width mm
91.440