Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.012 | |
| A dimension MM | 76.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.810 | |
| Backup hex size MM | 46.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 41.005-30-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.810 | |
| End size 1 | -30 | -30 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.532 | |
| Hose cut off factor MM | 38.913 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.606 | |
| Inside diameter MM | 15.392 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 3.012 | |
| Product length mm | 76.505 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |
