Aeroquip by Danfoss
41.007-20-10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
41.007-20-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .63 in | |
| Compatible hoses | 2755 | |
| Construction style | Crimp | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose dash size | -10 | |
| Inside diameter | .47 in | |
| Item type | Nipple | |
| Product Height | .95 in | |
| Product Length/Depth | 3.39 in | |
| Product Type | Marine Military | |
| Product Volume | 3.059 in³ | |
| Product Weight | .22 lb | |
| Product Width | .95 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 190909 Series |