Danfoss Airflex
410121
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
410121
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Product Height | 6.5 in | |
| Product Length/Depth | 6.5 in | |
| Product material | Gray Cast Iron | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 163.719 in³ | |
| Product Width | 3.875 in | |
| Sub-brand | Airflex | |
| Trade Name | CTF Series |